SCM compact decentralized controller
The basic device is available in 2 designs, with or without an integrated DC 24 V power supply unit. A heat sink can be selected as an option for both designs.
SCM compact | ||||
|---|---|---|---|---|
Heat sink | Cold-plate design
| With feed-through heat sink
| ||
Design | 2 axes | 2 axes | ||
DC 24 V power supply unit | with | without | with | without |
Nominal current axis | 37 A | 37 A | ||
Encoder type | EnDat 2.2 / resolver | EnDat 2.2 / resolver | ||
brake control | 2- and 3-wire | 2- and 3-wire | ||
Type designation | SCM-B- | SCM-B- | SCM-B- | SCM-B- |
Part number | 28280180 | 28280199 | 28280202 | 28280210 |

