Design

 

Cable carrier installation

Cable type

Connector type/size

Cable cross section

Connector type/size

Part number

Resolver cable

M23 SpeedTec

4 × 2 × 0.25 mm2 
+ 2 × 0.5 mm2

Resolver connector

28169050

 

Cable carrier installation

Cable type

Connector type/size

Cable cross section

Connector type/size

Part number

Resolver cable

D-sub, 9-pin

4 × 2 × 0.25 mm2 
+ 2 × 0.5 mm2

Conductor end sleeves

28169042