Restrictions

  • Note that if the drive does not have a mechanical brake or if the brake is defective, the drive may coast to a halt (depending on the friction and mass moment of inertia of the system). In the event of regenerative loads or with axes that are loaded with gravitational forces or driven externally, the drive can even accelerate. This must be taken into account in a risk assessment of the system/machine. Additional safety measures might have to be implemented (e.g. safety brake system).
  • In the case of application-related safety subfunctions that require stopping the hazardous motion safely, an additional safety brake system may be necessary on an application-specific basis.
  • When using the SS1-t function as described in chapter "Safety subfunctions", the brake ramp of the drive is not monitored with respect to safety. In the case of an error, the drive might not be decelerated during the delay time, or it might even be accelerated in the worst case. In this case, the STO function is only activated after the set time delay has elapsed, see chapter "Safety subfunctions". The resulting hazard must be taken into account in the risk assessment of the system/machine. Additional safety measures might have to be implemented.
  • The STO function cannot prevent a possible jerk or DC braking.

INFORMATION

In the event of a safety-related disconnection of the DC 24 V supply voltage at the STO connection, the brake control is switched off. The brake control in the device is not safety-related.