Connection cable

Cable

Length/installation type

Component

1 m: Part number 19217730

2 m: Part number 19050917

5 m: Part number 25647512

M12, male, D-coded↔ RJ45

Fixed length

–

0.5 m: Part number 28138856

1 m: Part number 28138864

M12, male, D-coded ↔ M12, male, D-coded

Fixed length

–

0.5 m: Part number 28138538

1 m: Part number 25655329

2 m: Part number 25647563

5 m: Part number 28128249

M12, male, D-coded ↔ M12, male, D-coded

Fixed length

–