Safe digital outputs
F-DO00_P/M, F-DO01_P/M | Value/description |
|---|---|
Features |
|
Rated current | 150 mA |
Inrush current (≤ 10 ms) | 300 mA |
Leakage current (F-DOx disabled) | < 0.1 mA |
Maximum switching frequency |
|
Overload protection | 210 mA |
Minimum current for wire break monitoring | 15 mA |
Permitted cable length | 30 m |
Load capacitance (max. test pulse duration) | ≤ 300 nF |
Load capacitance (1 ms test pulse duration) | ≤ 50 nF |
Capacitance to GND/PE (sourcing/sinking only) | ≤ 10 nF |
Load capacitance with diode decoupling | ≤ 12 µF |
Load inductance | ≤ 100 µH |
Load inductance with overrunning clutch | ≤ 40 H |
Minimum load resistance | > 130 Ω |