Selection of a safety sub-function via safe communication
The response times for the safe communication always relate to the safe protocol and not to the external interface of the safety option. All response times must be multiplied by the factor 1.002.
Calculation factor | Calculation specification response time |
---|---|
STO | T_InputProcessing_F-PO + 2 × T_Sys |
SOS | T_InputProcessing_F-PO + T_Sys |
SS1-r | T_InputProcessing_F-PA + 2 x T_Sys + SSx‑r monitoring delay t2 (8706.9) + Brake application timeIf SBC enable (8706.4) = no, then the brake application time = 0 |
SS2-r | T_InputProcessing_F-PO + T_Sys + SSx‑r monitoring delay t2 (8706.9) + Brake application time1) (8706.15) + Actual_speed (8700.79)/SSx‑r deceleration a (8706.10) + SSx‑r jerk time2) t3 (8706.11) |
SS1-t | T_InputProcessing_F-PO + 2 × T_Sys + SSx‑t delay t1 (8706.8) + Brake application time1) (8706.15) |
SS2-t | T_InputProcessing_F-PO + T_Sys + SSx‑t delay t1 (8706.8) |
SSx-r with final state SLI | T_InputProcessing_F-PO+ 2 × T_Sys + SSx‑r monitoring delay t2 (8706.9) + Brake application time1) (8706.15) + Actual_speed (8700.79)/SSx‑r deceleration a (8706.10) + SSx‑r jerk time2) t3 (8706.11) |
SSx-t with final state SLI | T_InputProcessing_F-PO + 2 × T_Sys + SSx‑t delay t1 (8706.8) + Brake application time1) (8706.15) |
SLS | T_InputProcessing_F-PO + T_Sys + SSx‑r monitoring delay t2 (8706.23) + v_Start/SSx‑r deceleration a (8706.27) + SSx‑r jerk time2) t3 (8706.28)
|
SLS via SCA | TENC_POS_COMBINED + T_Sys + SSx‑r monitoring delay t2 (8706.23) + v_Start/Deceleration a (8706.27) + SSx‑r jerk time2) t3 (8706.28)
|
SSM | T_InputProcessing_F-PO + T_Sys |
SSR | T_InputProcessing_F-PO + T_Sys + monitoring delay t2 (8706.53) |
SDI | T_InputProcessing_F-PO + T_Sys |
SLI | T_InputProcessing_F-PO + 2 × T_Sys |
SLA | T_InputProcessing_F-PO + T_Sys + monitoring delay (8706.76) |
SLP | T_InputProcessing_F-PO + T_Sys |
SCA | T_InputProcessing_F-PO + T_Sys |