Safety sub-functions without encoder evaluation
| Characteristic values according to | |
---|---|---|
EN 62061/EN 61800-5-2 | EN ISO 13849-1 | |
Tested safety class/standard basis | SIL 3 | PL e |
Probability of dangerous failure per hour (PFHD value) | 4.5 × 10-9 1/h | |
Mission time/service life | 20 years, after which the component must be replaced with a new one. | |
Proof test interval | 20 years | - |
Safe state | Value "0" for all safe F-DO process values (output disabled). | |
Safety sub-function |
|
INFORMATION
