Analog outputs CIO21A
Specification | |
|---|---|
Quantity | 2 |
Short-circuit protection | Yes |
Output type | Analog voltage output AOV2/AOV3 |
Voltage output | Range of values: -10 – +10 V, max. 10 mA |
Current output | Range of values: 0 – 20 mA; 4 – 20 mA |
Specification | |
|---|---|
Quantity | 2 |
Short-circuit protection | Yes |
Output type | Analog voltage output AOV2/AOV3 |
Voltage output | Range of values: -10 – +10 V, max. 10 mA |
Current output | Range of values: 0 – 20 mA; 4 – 20 mA |