Characteristic values for accuracy of torque and speed
VFCPLUS without encoder | VFCPLUS with encoder | |||
|---|---|---|---|---|
Motor temperature sensor | Motor temperature sensor | |||
without | with | without | with | |
Accuracy
| depends on the accuracy of the motor parameters INFORMATION: The more accurate the motor parameters, the more accurate the torque. For greater torque accuracy, measure the motor parameters with FCB25. | |||
Deviation with FCB25 | < 5% MN | |||
Typical deviation | < 10% MN | |||
Maximum deviationIf n is permanently < 20% of the nominal speed. | < 15% MN | < 25% MN | < 15% MN | |
CFC without temperature sensor | CFC with temperature sensor | |||
|---|---|---|---|---|
Accuracy | depends on the accuracy | depends on the accuracy | ||
VFCPLUS without encoder | All control modes with encoders | |||
|---|---|---|---|---|
Accuracy | depends on the accuracy | Maximum deviation: | ||