Limit values
The following table shows which threshold values are used by which FCBs:
Parameters | FCB | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
02 | 04 | 05 | 06 | 07 | 08 | 09 | 10 | 12 | 13 | 14 | 19 | 20 | 21 | 26 | |
Positive speed | – | – | – | – | – | – | |||||||||
Negative speed | – | – | – | – | – | – | |||||||||
Acceleration | – | – | – | – | – | – | – | – | – | ||||||
Deceleration | – | – | – | – | – | o | |||||||||
Jerk time | – | – | – | o | |||||||||||
Torque | o | ||||||||||||||
Apparent output current | |||||||||||||||
Voltage limit | |||||||||||||||
Emergency stop deceleration | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Always active | |
o | Only active if FCB 21 is activated with a rotating drive. With these parameters, the drive is stopped before FCB 21 is executed. |
– | Inactive |