Motor cables for motors with BK or BP brake with MOVILINK® DDI interface
Connecting cables with connectors on the motor side for the following motors:
- CMP../CM3C.. synchronous motors
The following table shows the conductor assignment of the cables:
Motor side | Inverter side | ||||||
---|---|---|---|---|---|---|---|
Contact | Signal | Conductor color | Conductor color IEC 60757 | Identification | Assembly | Description | |
M23 | M40 | ||||||
U | U | U | Black | BK | U/L1 | Not prefabricated | Motor connection phase U |
V | V | V | Black | BK | V/L2 | Not prefabricated | Motor connection phase V |
W | W | W | Black | BK | W/L3 | Not prefabricated | Motor connection phase W |
A | 1 | Brake - | Yellow | YE | A | Not prefabricated | Brake connection - |
B | + | Reserved | Orange | OG | B | Not prefabricated | Do not connect |
C | N | Reserved | Pink | PK | C | Not prefabricated | Do not connect |
D | 2 | Brake + | Violet | VT | D | Not prefabricated | Brake connection + |
PE | PE | PE | Yellow/green | YE/GN |
| Not prefabricated | Protective earth connection |
DDI | DDI | DDI | Violet | VT |
| Coaxial connector | MOVILINK® DDI |
Insulate each unconnected conductor end.