Fault 25 Parameter memory monitoring
Error: 25.1 (1901hex | 6401dec) Description: Timeout warning | ||
---|---|---|
| Response: Remote – warning with self-reset | |
Cause | Measure | |
Access to memory (read/write) takes longer than expected. | No measure required. The fault will be reset automatically after completed memory access. |
Error: 25.2 (1902hex | 6402dec) Description: Non-volatile memory system – runtime error | ||
---|---|---|
| Response: Remote – standard fault | |
Cause | Measure | |
Runtime error in non-volatile memory system. | – Switch the device off and on again. – Restore delivery state. Note that doing so will reset all data in the non-volatile memory to the values at delivery. – If the fault occurs repeatedly, replace the device/memory module. Contact SEW‑EURODRIVE Service. – Perform basic initialization. Contact SEW‑EURODRIVE Service for this. |
Error: 25.3 (1903hex | 6403dec) Description: Non-volatile memory system – data import error | ||
---|---|---|
| Response: Remote – standard fault | |
Cause | Measure | |
Error while importing data from non-volatile memory system. | – Switch the device off and on again. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. – Restore delivery state. Note that doing so will reset all data in the non-volatile memory to the values at delivery. – Perform basic initialization. Contact SEW‑EURODRIVE Service for this. |
Error: 25.4 (1904hex | 6404dec) Description: Non-volatile memory system – setup error | ||
---|---|---|
| Response: Remote – standard fault | |
Cause | Measure | |
Error while restoring delivery state or during basic initialization of the parameters. | – Switch the device off and on again. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. |
Error: 25.5 (1905hex | 6405dec) Description: Non-volatile memory system – faulty data | ||
---|---|---|
| Response: Remote – standard fault | |
Cause | Measure | |
Faulty data detected in non-volatile memory system. | – Check whether the data on the non-volatile memory is formatted for another device. – Reformat the memory system (perform basic initialization). |
Error: 25.6 (1906hex | 6406dec) Description: Incompatible device configuration | ||
---|---|---|
| Response: Remote – standard fault | |
Cause | Measure | |
The data set of another device was copied in the device, which differs in device family, power, or voltage from the current device. | – Acknowledge the fault through a manual fault reset. To do so, under [Diagnostics] > [Status] > [Fault status] in the "Manual fault reset" parameter, select the "With parameter set acceptance" setting. – Restore delivery state. Note that doing so will reset all data in the non-volatile memory to the values at delivery. | |
The replaceable memory module of another device has been inserted in the device, which differs from the current device in device family, power, voltage or design, for example. | – Insert the correct memory module. – Acknowledge the fault through a manual fault reset. To do so, under [Diagnostics] > [Status] > [Fault status] in the "Manual fault reset" parameter, select the "With parameter set acceptance" setting. – Restore delivery state. Note that doing so will reset all data in the non-volatile memory to the values at delivery. – Perform basic initialization. Contact SEW‑EURODRIVE Service for this. | |
The power section has been replaced and differs in its power rating or voltage from the original power section. | – Insert the correct power section. – Acknowledge the fault through a manual fault reset. To do so, under [Diagnostics] > [Status] > [Fault status] in the "Manual fault reset" parameter, select the "With parameter set acceptance" setting. – Restore delivery state. Note that doing so will reset all data in the non-volatile memory to the values at delivery. | |
The subcomponent is defective. | Contact SEW‑EURODRIVE Service. |
Error: 25.7 (1907hex | 6407dec) Description: Non-volatile memory system – initialization error | ||
---|---|---|
| Response: Remote – standard fault | |
Cause | Measure | |
Initialization of the non-volatile memory system has failed. | – Switch the device off and on again. – Restore delivery state. Note that doing so will reset all data in the non-volatile memory to the values at delivery. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. – Perform basic initialization. Contact SEW‑EURODRIVE Service for this. |
Error: 25.9 (1909hex | 6409dec) Description: Non-volatile memory system – hardware error | ||
---|---|---|
| Response: Remote – standard fault | |
Cause | Measure | |
Error while accessing hardware of non-volatile memory system. | – Switch the device off and on again. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. |
Error: 25.10 (190Ahex | 6410dec) Description: Power section configuration data – version conflict | ||
---|---|---|
| Response: Remote – standard fault | |
Cause | Measure | |
Wrong version of configuration data of power section. | Contact SEW‑EURODRIVE Service. |
Error: 25.12 (190Chex | 6412dec) Description: Power section configuration data – CRC error | ||
---|---|---|
| Response: Remote – standard fault | |
Cause | Measure | |
Faulty configuration data of power section. | Contact SEW‑EURODRIVE Service. |