Dimension drawings and dimensions
Output filter | Main dimensions in mm | Mounting dimensions in mm | Connection PE | ||||||
---|---|---|---|---|---|---|---|---|---|
A | B | C | E | a | b | d | x | ||
HF0055-503 | 310 | 105 | 160 | – | 290 | 75 | 6.5 | 7 | M6 |
HF0125-503 | 390 | 120 | 215 | – | 370 | 90 | 6.5 | 7 | M6 |
HF0240-503 | 450 | 135 | 270 | – | 430 | 100 | 6.5 | 7 | M6 |
HF0460-503 | 450 | 160 | 310 | – | 430 | 120 | 6.5 | 7 | M6 |
HF0650-503 | 635 | 210 | 285 | 637 | 610 | 174 | 8.5 | 10 | M8 |
HF1150-503 | 725 | 260 | 273 | 755 | 700 | 224 | 8.5 | 10 | M10 |