Technical data
Output choke | Unit | HD0125-503 | HD0240-503 | HD0460-503 | HD1000-503 | HD2000-503 | HD6000-503 |
---|---|---|---|---|---|---|---|
Part number |
| 17985153 | 17985188 | 17985161 | 17991307 | 17991250 | 17963362 |
Nominal line voltage (according to EN 50160) AC Uline | V | 3 × 230 – 500 V | |||||
Nominal current IN | A | 12.5 | 24 | 46 | 100 | 200 | 600 |
Line frequency fline | Hz | 50 – 60 ±5% | |||||
Nominal power loss | W | 2.9 | 6 | 14 | 37 | 83 | 162 |
Ambient temperature ϑamb | °C | 0 – 45 | |||||
Connection contacts |
| Screw terminal | Copper rail | ||||
Cross section | mm2 | 0.2 – 10 | 2.5 – 16 | 16 – 50 | 16 – 150 | 30 × 8, bore Ø M12 mm | |
Tightening torque | Nm | 1.2 – 2 | 2 – 4 | 6 – 8 | 12 – 20 | – | |
PE connection contacts |
| M6 bolt | M8 bolt | M10 bolt | M12 × 50 | ||
Tightening torque PE | Nm | 6 | 12 | 23 | 30 | ||
Degree of protection according to EN 60529 |
| IPXXB | IPXXA | IP00 | |||
Mass | kg | 0.85 | 1.46 | 2.35 | 3 | 6.5 | 16 |