Virtual inputs via process output data

The "Virtual inputs via process output data" function is only intended for MOVIMOT® performance ELV.

The parameter "Read reference cam and HW limit switch via PO5" (8463.3, bit 19/20) can be set in the MOVIKIT® Positioning Drive / inputs/outputs configuration menu.

Parameter name

Value

Read reference cam and HW limit switches via PO 5

Activation of reading virtual inputs via process output data via PO 5.

  • Do not use the function
  • As virtual inputs via PO 5 bit 0 – 3
  • As virtual inputs via PO 5 bit 8 – 15

Index: 8463.3 bit 19/20

INFORMATION

If the setting of the parameter "Read reference cams and HW limit switches via PO 5" (8483.3, bit 19/20)" is defined as virtual inputs via PO 5 via PO 5 bit 0 – 3", the digital outputs can no longer be controlled via PO 5. If necessary, the digital outputs must be configured to another function. If both the function of the virtual inputs is to be used and the digital outputs are to be controlled via PO 5, the setting "... via PO 5 bit 8 – 15" must be specified.