Process sequence and signal states
No. | Sequence | PD | Signal states |
|---|---|---|---|
[1] General enable | PO 1:0 = "1" Enable/emergency stop | PO 1:0 |
|
PO 1:1 = "1" Enable/application stop | PO 1:1 |
| |
PO 1:13 = "0" Output stage inhibit (signal with highest priority) | PO 1:13 |
| |
[1] | Activating the "Touchprobe positioning mode – endless – remaining distance with sign" application mode | PO 6 | 423 (decimal) |
Dynamics parameters are applied (also during ongoing movement) | PO 2 PO 3 PO 4 | Setpoint speed Acceleration Deceleration | |
[1] | Start/stop of the axis Different cases are distinguished depending on whether the additional function "Touchprobe" is activated and whether a trigger is detected. See also Case distinction. | PO 1:7 |
|
[2] | Activate touchprobe When activated, the acknowledgment "Wait for trigger" (TP PI 0:0) is set. | TP |
|
[2] to [3] | Relative target position | TP PO 3 PO 4 | "Relative position" "Relative position" |
[3] to [4] and from [7] | Trigger When the trigger has occurred, the new target position results from the actual position at the trigger time (recorded value) and the relative position specified via TP PO 3, PO 4. The relative position is processed with a sign. The feedback "Trigger active" (TP PI 1:1) is set, and the trigger counter is increased by 1 (TP PI 2). |
| The acquisition of the trigger signal is set in the configuration. |
[5] to [6] | To move to a new setpoint position after a trigger event has occurred, "Activate Touchprobe" must first be set to "0" and then back to "1", and then "Start" must have a rising edge. |
|
|
[4] to [6] and from [8] | If the actual position lies within the configured window width, the feedback "in position" is issued. The drive stops subject to position control. The signal is revoked when the application mode is activated. | PI 1:7 |
|