Variable torque limiting Q1

Word

Bit

Function

PO 1

Control word

0

Activation of torque limiting

1

Deactivation of monitoring for speed and lag error

2

Reserved

3

Deactivation of speed monitoring

PO 2

Setpoint torque

0-15

Torque related to the nominal motor torque (unit: 0.1%)

INFORMATION: If "0" has been defined for the minimum torque limit in the "Torque limit" configuration parameter, then the "Torque" configured in the "Limit values" configuration menu is effective when a setpoint torque is specified with the value "0".