Status word

Bit

Function

PD

V/P

Description

8

Fault

PI 1:8

V/P

  • "1": Fault present
  • "0": No fault present

Active faults can be reset by setting the signal PI 1:8 "Fault reset".

9

Warning

PI 1:9

V/P

  • "1": Warning present
  • "0": No warning present

Warnings can be reset by setting the signal PI 1:8 "Fault reset" if the reason for the warning no longer exists. Warnings that are parameterized as warnings with self-reset will delete themselves even if the reason for the warning no longer exists. In this case, the warning need not be reset.

For more information, refer to the product manual of the respective device.

...

...

...

 

...

12

SW limit switches

Inactive

PI 1:12

V/P

This signal is active if software limit switches are activated and configured in the configuration and one of the following conditions is fulfilled:

  • PO 1:12 is active
  • Both software limit switches were set to the value "0".