Errors of Error Class 3 – Application layer
The following error codes of the application layer (ApplicationServices) can be returned in the SPA Error Response message:
Error code 4: Illegal ID
Error: 4.0 Description: Unknown parameter | ||
|---|---|---|
| Cause | Measure |
The parameter with the specified index, subindex and/or array offset is not supported. | – Check the index, subindex and array offset. Correct the values if necessary. – Check whether the parameter is available in the current firmware version of the device. Update the firmware, if necessary. | |
Error code 5: Illegal sequence
Error: 5.0 Description: Communication protocol error | ||
|---|---|---|
| Cause | Measure |
The communication protocol on the application layer was not adhered to. | – Check the communication parameters and restart transmission. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. | |
Error code 6: Device in active state
Error: 6.1 Description: Hardware missing | ||
|---|---|---|
| Cause | Measure |
Hardware component defective or not present. | Replace or add hardware component. | |
Error: 6.2 Description: Parameter lock active | ||
|---|---|---|
| Cause | Measure |
Setting parameters is not possible when parameter lock is active. | Deactivate the parameter lock. | |
Error: 6.3 Description: Configuration state required | ||
|---|---|---|
| Cause | Measure |
The value could not be written because the device is not in configuration state. | Stop the device and have it enter configuration state. | |
Error: 6.4 Description: Initialization in progress | ||
|---|---|---|
| Cause | Measure |
Setting parameters is not possible during initialization. | Wait until initialization is finished. | |
Error: 6.5 Description: Data Flexibility running | ||
|---|---|---|
| Cause | Measure |
Setting parameters is not possible when Data Flexibility is active. | Deactivate Data Flexibility. | |
Error: 6.6 Description: Auto setup active | ||
|---|---|---|
| Cause | Measure |
Setting parameters is not possible during auto setup. | Wait until auto setup is finished. | |
Error: 6.8 Description: Hash value calculation running | ||
|---|---|---|
| Cause | Measure |
Parameters cannot be set during hash value calculation. | Wait until hash value calculation is finished. | |
Error: 6.9 Description: Data download in progress | ||
|---|---|---|
| Cause | Measure |
Setting parameters is not possible during data download. | Wait until download is finished. | |
Error: 6.10 Description: Startup state required | ||
|---|---|---|
| Cause | Measure |
The value could not be written because the device is not in startup state. | Activate startup state. | |
Error: 6.11 Description: Standby mode active | ||
|---|---|---|
| Cause | Measure |
Setting parameters is not possible in standby mode. | End standby mode. | |
Error: 6.12 Description: Parameter access blocked | ||
|---|---|---|
| Cause | Measure |
The parameter access is blocked by an active function. The following settings, for example, can prevent parameter access: – The cam switch is active. – The parameter can only be set via DIP switch. | – Deactivate the cam switch. – Set the DIP switch accordingly or deactivate it. | |
Error code 7: Invalid value
Error: 7.1 Description: Value too great | ||
|---|---|---|
| Cause | Measure |
Value greater than permitted value range of parameter. | – Adjust the value. – Check whether the range of values was extended in the current firmware version of the device. Update the firmware, if necessary. | |
Error: 7.2 Description: Value too small | ||
|---|---|---|
| Cause | Measure |
The value is smaller than the permitted value range of the parameter. | – Adjust the value. – Check whether the range of values was extended in the current firmware version of the device. Update the firmware, if necessary. | |
Error: 7.3 Description: Invalid value | ||
|---|---|---|
| Cause | Measure |
Value outside permitted value range of parameter. | – Adjust the value. – Check whether the range of values was extended in the current firmware version of the device. Update the firmware, if necessary. | |
Error code 8: No authorization
Error: 8.1 Description: Only read access permitted | ||
|---|---|---|
| Cause | Measure |
The parameter may only be read, not written. | Avoid write access to the parameter. | |
Error: 8.2 Description: Access denied | ||
|---|---|---|
| Cause | Measure |
Current permission level not sufficient for requested service. | Increase the permission level or activate expert mode. | |
Error code 9: Resource not available on server
Error: 9.1 Description: Buffer overflow | ||
|---|---|---|
| Cause | Measure |
Error accessing memory. | – Switch the device off and on again. – Acknowledge the fault. | |
Too many parameters requested for the service. | Request fewer parameters. | |
Error: 9.2 Description: Wrong data granularity | ||
|---|---|---|
| Cause | Measure |
Data with the set granularity are not supported. | Transfer data with matching granularity. | |