Acyclic data transmission of parameter bits
An acyclic data exchange to change parameter bits of a device must be explicitly initiated by the user. A 4-bit data range within the cyclic basic cycle is provided for acyclic data exchange. This allows a one-time acyclic data exchange to be performed with exactly one device in a basic cycle. An acyclic data exchange of parameter bits with 31 devices will therefore take 31 cycles.
The time span of an acyclic data exchange results from the following:
- Duration of the basic cycle (maximum 5 ms)
- Duration that is required to initiate the acyclic service within the PLC.
If the parameter bits are changed on multiple devices, the change will take several times longer.
Device type | Device profile | Data width of payload data | Minimum bit rate with maximum Bit/s |
|---|---|---|---|
Binary devices | S-7.F | 4 PO | 25 |
4 PI | 25 | ||
A/B device | S-7.A.7 (CTT3) | 3 PO | 10 |
4 PI | 13 | ||
S-7.A.A (CTT3) | 3 PO | 10 | |
4 PI | 13 |
The following figure shows the maximum expected transmission time for the acyclic data exchange of parameter bits:
t | Transmission time, [t] = ms |
N | Number of devices with which an acyclic data exchange of parameter bits takes place. |
[1] | Maximum transmission time with a cycle time of 5 ms and 31 binary devices or 31 A-addressed A/B devices |
[2] | Maximum transmission time with a maximum cycle time of 10 ms and 62 devices |