Structure of the Request message for writing the parameter value

To determine the parameter value that is to be written, bit 16 (deactivation of potentiometer f1) in the read parameter value must be set with a bit mask.

In this example, bit 17 is already set in the read parameter value, which means that potentiometer f2 is already deactivated.

Read parameter value: 0x00020000 (bit 17 = 1)

Bit mask (OR mask): 0x00010000 (bit 16 should also be set)

New parameter value to write: 0x00030000 (bit 16 + bit 17 = 1)

INFORMATION

If all of the setting elements that are to be deactivated are known, the parameter can also be written directly (without being read out first) with the appropriately set bits.

00

01

02

03

04

05

06

07

08

09

10

11

12

13

14

15

CTT2 service

SPA protocol

00

01

02

03

00

01

02

03

04

05

06

07

08

09

10

11

Code

Index

Read length

Write length

Com

SPA
TID

Index
Low

Index
High

Sub
index

Offset
Low

Offset
High

Res

LSB
LO

LSB
HI

MSB
LO

MSB
HI

Data Exchange
Request

SPA

12 bytes

12 bytes

Write

 

8852.1

0

 

0x30000

0x1D

0x03

0x0C

0x0C

0x02

0x01Any value in the range 0x00 – 0xFF which is specified by the user.

0x94

0x22

0x01

0x00

0x00

0x00

0x00

0x00

0x03

0x00