General information
MOVIMOT® advanced | ||
|---|---|---|
No. of times power may be switched on/off | 1 × per minute
| |
Minimum switch-off time for power off | 10 s | |
Duty type | S1, DB (EN 60034-1) | |
Type of cooling | Electronics cover size 1 and size 2 without fan: Natural cooling | Electronics cover Cooling by fan |
Reporting functions | Display elements to indicate the device state | |
Required preventive measure | Grounding the device | |
Current carrying capacity of the terminals | See chapter:
| |
Interference immunity | EN 61800-3, 2. Environment (industrial environment) | |
Interference emission | EN 61800-3 category C3 No EMC category is specified with IT networks. | |
Mass | See chapter "Technical data" > "Device data" > "General technical data for MOVIMOT® advanced" > Motor .. | |