DIP开关S1/1 ~ S1/4和S2/1 ~ S2/4 (POWERLINK)

通过DIP开关S1/1至S1/4和S2/1至S2/4设置驱动装置的POWERLINK地址。

示例地址17:

DIP开关

设置

计算

S1/1

ON

20 x 1 =

1

S1/2

OFF

21 x 0 =

0

S1/3

OFF

22 x 0 =

0

S1/4

OFF

23 x 0 =

0

S2/1

ON

24 x 1 =

16

S2/2

OFF

25 x 0 =

0

S2/3

OFF

26 x 0 =

0

S2/4

OFF

27 x 0 =

0

POWERLINK地址:

17