Electronics cover (inverter) size 2

MOVIMOT® advanced

Size of electronics cover

Size 2
without fan

Size 2
with fan

Electronics cover (inverter)

..0070..

..0095..

..0125..

..0160..

Nominal output current
electronics cover

fPWM = 4 kHz, Vline = 400 V

IN_inverter

7.0 A

9.5 A

12.5 A

16.0 A

Apparent output power

SN

4.9 kVA

6.6 kVA

8.7 kVA

11.1 kVA

Overload capacity
of IN_inverter
at FPWM = 4 kHz

Vline = 400 V

foff < 3 Hz: 235%

foff > 3 Hz: 300%

foff < 3 Hz: 195%

foff > 3 Hz: 250%

foff < 3 Hz: 155%

foff > 3 Hz: 200%

Vline = 500 V

foff < 3 Hz: 210%

foff > 3 Hz: 300%

foff < 3 Hz: 175%

foff > 3 Hz: 250%

foff < 3 Hz: 140%

foff > 3 Hz: 200%

The overload capacity of the drive unit is at 210%Exception: The overload capacity is limited to 200% for the combination of electronics cover D..0160 with motor DRN132M4. MN, and can be limited even further depending on the gear unit ratio. Set the torque limit of the inverter accordingly. The maximum permissible output torques for MOVIMOT® advanced with gear units can be found in the "Gear motors .. MOVIMOT® advanced" catalog.

PWM frequency

fPWM

4/8/16 kHz (adjustable)

Max. output frequency

fmax

V/f:

599 Hz

VFCPLUS:

250 Hz

CFC:

500 Hz

ELSM®:

500 Hz

Nominal power loss

Power section

PV

90 W

120 W

153 W

191 W