Brake chopper and braking resistor
MOVIMOT® advanced | ||||||
---|---|---|---|---|---|---|
Size of electronics cover | Size 1 | Size 1 | ||||
Electronics cover (inverter) | ..0020.. | ..0025.. | ..0032.. | ..0040.. | ..0055.. | |
Minimum braking resistance | RBWmin | 100 Ω | ||||
Brake chopper continuous power | 550 W | 750 W | 900 W | 900 W | 900 W | |
Brake chopper peak power | 300% of the apparent output power SN × 0.9 | 225% SN x 0.9 |
MOVIMOT® advanced | |||||
---|---|---|---|---|---|
Size of electronics cover | Size 2 | Size 2 | |||
Electronics cover (inverter) | ..0070.. | ..0095.. | ..0125.. | ..0160.. | |
Minimum braking resistance | RBWmin | 47 Ω | 33 Ω | ||
Brake chopper continuous power | 4.9 kW | 6.6 kW | 8.7 kW | 11.1 kW | |
Brake chopper peak power | 300% of the apparent output power SN × 0.9 | 250% SN x 0.9 | 200% SN x 0.9 |