Screw plug / control knob potentiometer

The following table shows the rotary knob and screw plug optionally available from SEW-EURODRIVE:

Screw fitting type

Image

Contents

Size

Tightening torqueThe specified torques must be adhered to with a tolerance of ±10%.

Part number

MBK11A control knob
for setting the setpoints f1 or f2

NOTICE

Devices with a control knob have degree of protection IP54.

1 piece

M24 × 1.5

2.5 Nm

28230035

Hexagon head screw plug for potentiometer (stainless steel)

10 pieces

M24 × 1.5

6.8 Nm

18241077