MOVIMOT® performance

MOVIMOT® performance (≙ IE5)

Description

Drive unit consisting of gear unit, synchronous motor and decentralized inverter

Power rating

  • Size 1: 0.75 – 1.88 kW
  • Size 2: 3.14 kW – 4.19 kW

Overload capacity

Up to 300%

Drive data

(without gear unit)

Torque range

  • Size 1: 3.6 Nm – 9 Nm
  • Size 2: 15 Nm – 20 Nm

Speed range (with encoder)

  • 1 min-1 – 2000 min-1

Speed range (without encoder)

  • 50 min-1 – 2000 min-1

Options

  • Digital interface (MOVILINK® DDI) /DI
  • Single-turn encoder /EZ2Z
  • Multi-turn encoder /AZ2Z
  • Plug connector /IV
  • Motor protection /PK
  • Integrated braking resistor /BW1 or /BW2
  • Pressure compensation fitting electronics /PE
  • Electrodynamic retarding function DynaStop® /DSP
  • (only with size 1)
  • For more options, see MOVI-C® decentralized inverter options