MOVIMOT® advanced with DRN.. motor

MOVIMOT® advanced with DRN.. motor (≙ IE3)

Description

Drive unit consisting of gear unit, asynchronous motor and decentralized inverter

Power

  • With star connection: 0.37 kW – 7.5 kW
  • With delta connection: 0.55 – 7.5 kW

Overload capacity

Up to 210% With the exception of DRN132M4 motors with electronics cover D..-0160.. (16 A): max. overload capacity = 200%

Drive data

(without gear unit)

Speed range

  • With star connection: 2.5 Nm – 49.4 Nm
  • With delta connection: 1.81 Nm – 24.7 Nm

Speed range (with encoder)

  • With star connection: 1 min-1 – 1400 min-1 (size 1)
  • With star connection: 1 min-1 – 1450 min-1 (size 2)
  • With delta connection: 1 min-1 – 2900 min-1

Speed range (without encoder)

  • With star connection: 140 min-1 – 1400 min-1 (size 1)
  • With star connection: 145 min-1 – 1450 min-1 (size 2)
  • With delta connection: 145 min-1 – 2900 min-1

Options

  • Digital Interface (MOVILINK® DDI) /DI
  • Single-turn encoder /EI8Z
  • Safe single-turn encoder /EI7C-FSOnly in conjunction with the CSL51 safety option.
  • Multi-turn absolute encoder /AK8Z
  • IV /plug connector
  • Motor protection /TF
  • Load disconnector with feedback contact /D11
  • Integrated braking resistor /BW1 or /BW2
  • Pressure compensation fitting electronics /PE
  • Metal fan /AL
  • Canopy /C
  • Reinforced winding insulation /RI
  • Second shaft end on the motor/brakemotor /2W
  • For more options, see MOVI-C® decentralized inverter options