General information
MOVIMOT® performance |
| |
|---|---|---|
No. of times power may be switched on/off | 1 × per minute | |
Minimum switch-off time for power off | 10 s | |
Operating mode | S1, DB (EN 60034-1) | |
Type of cooling | Natural cooling | |
Signaling functions | Display elements to indicate the device state
| |
Required preventive measure | Grounding of the device | |
Current carrying capacity of terminals | See chapter "Technical data" > "Device data" > Current carrying capacity of terminals For further information, refer to chapter: "Electrical Installation" > "Installation instructions" > Permitted cable cross section of terminals. | |
Interference immunity | EN 61800-3, 2. Environment (industrial environment) | |
Interference emission | EN 61800-3 category C3 No EMC category is specified for IT systems. | |
Mass | See chapter "Technical data" > "Device data" > "General technical data for MOVIMOT® performance" > Motor ... | |