"BS" LED
The following table describes the display functions of the "BS" LED:
LED | Meaning |
---|---|
Off | "INIT" state The interface is in "INIT" state. |
Green Flickering | "BASIC ETHERNET Mode" state None of the SoA, SoC, PReq, or PRes message types detected. |
Green Flashing once | "PRE_OPERATIONAL_1Mode" state Only acyclic communication is possible. |
Green Flashing twice | "PRE_OPERATIONAL_2Mode" state Acyclic and cyclic communication are possible. Process data not valid. |
Green Flashing three times | "READY_TO_OPERATE_Mode" state |
Green Flashing | "STOPPED_Mode" state |
Green Illuminated | "OPERATIONAL Mode" state |