Motor assignment of MOVIMOT® performance
The following table shows the available assignment variants of MOVIMOT® performance:
Motor type | Decentralized inverter (electronics cover) | |||||||
|---|---|---|---|---|---|---|---|---|
|
| Size 1 without cooling fins
| Size 1 with cooling fins
| Size 2 with cooling fins
| ||||
IN | 2.0 A | 2.5 A | 3.2 A | 4.0 A | 5.5 A | 7.0 A | 9.5 A | |
0020 | 0025 | 0032 | 0040 | 0055 | 0070 | 0095 | ||
CM3C80S | PN | 0.75 kW | 0.94 kW | 1.19 kW | 1.51 kW |
|
|
|
CM3C80M |
|
|
| 1.68 kW | 1.88 kW |
|
| |
CM3C100LM |
|
|
|
|
| 3.14 kW | 4.19 kW | |



