Highlights of the decentralized product portfolio

End-to-end solution

MOVI‑C® allows users to switch between control cabinet installation and decentralized installation. The consistency of the functions and features is not dependent on the product family or type of installation.

Modularity

Identical drive electronics for all product families, whether integrated in the product or installed close to the motor, is the ideal supplement to the control cabinet inverters of the MOVI-C® modular automation system.

Flexibility

The decentralized product range provides flexible support for connections to various higher-level systems.

Single-axis
automation

  • DBC – Direct Binary Communication
  • DAC – Direct AS-Interface Communication
  • DFC – Direct Fieldbus Communication
  • (PROFINET, EtherNet/IPTM, Modbus TCP)

Motion slave

  • DSI – Direct System Bus Installation (EtherCAT®)
  • DFC – Direct Fieldbus Communication
  • (POWERLINK CiA402)

Motion/automation control

 

  • DSI – Direct System Bus Installation (SBusPLUS)

Simple
installation

On the supply side, installation is made easier using terminals or plug connectors along with digital motor integration when installed close to the motor (single-cable technology).

Maximum
energy efficiency

Scalable energy efficiency can be achieved by combining the electronics with motors in efficiency classes IE1 or from IE3 to IE5. For example MOVIGEAR® performance: highest energy efficiency class IE5 to IEC TS 60034-30-2 and system efficiency IES2 of the Power Drive System to IEC 61800-9-2.

Decentralized electronics
performance class

2.0 A, 2.5 A, 3.2 A,

4.0 A, 5.5 A,

7.0 A, 9.5 A,

12.5 A, 16.0 A