DIP switch S1/2: Releasing the brake / deactivating DynaStop® with FCB 01 – enable

WARNING

Risk from falling loads.
This can result in severe or fatal injuries.
  • Do not enable the function "Releasing the brake / deactivating DynaStop®" for hoist applications and applications with potentially falling loads.

INFORMATION

If the function of this DIP switch is deactivated via parameter access, the last active setting of the relevant parameter is maintained.

Use this DIP switch to enable the function "Releasing the brake / deactivating DynaStop® with FCB 01" even when the drive is disabled.

  • OFF (S1/2 = OFF): The function "Releasing the brake / deactivating DynaStop® with FCB 01" is inhibited.
  • ON (S1/2 = ON): The function "Releasing the brake / deactivating DynaStop® with FCB 01" is enabled.
  • When the function block FCB 01 is active, you can release the brake or deactivate DynaStop® using a digital input or an actuated process data bit.

INFORMATION

You can find more information on deactivating DynaStop® without a drive release in the product manual > chapter "Operation".