Right-angle gear units
The following table shows an overview of the most important technical data of MOVIMOT® performance drive units with right-angle gear units.
Drive unit | K..CM3C../D.. | S..CM3C../D.. | W..CM3C../D.. | |
---|---|---|---|---|
Technical data | ||||
Output speed | na min-1 | 13 – 711 | 6 – 500 | 14 – 295 |
Continuous output torque | Ma Nm | 10.1 – 3000 | 13.4 – 4180 | 23.5 – 1020 |
Max. permitted torque for short-time duty | Mapk Nm | 115 – 9090 | 72 – 4340 | 131 – 720 |
Max. permitted overhung load for short-time duty | FRaApk N | 109000 | 36000 | 8000 |
Max. permitted overhung load for continuous duty | FRamax N | 0 – 65000 | 2448 – 37000 | 3679 – 8000 |
Gear ratio range | i | 2.81 – 153.21 | 4.00 – 286.40 | 6.76 – 142.72 |
Mechanical data | ||||
Hollow shaft | – | X | X | |
Flange mounting | X | X | X | |
Foot mounting | X | X | X | |
B5 flange | X | X | X | |
B14 flange | X | X | – | |
Reduced backlash option |
| X | – | – |