Axially parallel gear units
The following table shows an overview of the most important technical data of MOVIMOT® performance drive units with axis-parallel gear units.
Drive unit | RX..CM3C../D.. | R..CM3C../D.. | F..CM3C../D.. | |
---|---|---|---|---|
Technical data | ||||
Output speed | na min-1 | 279 – 1533 | 9 – 593 | 7 – 530 |
Continuous output torque | Ma Nm | 4.7 – 140 | 12.1 – 4400 | 13.6 – 5300 |
Max. permitted torque for short-time duty | Mapk Nm | 90 – 1150 | 118 – 7000 | 130 – 8860 |
Max. permitted overhung load for short-time duty | FRaApk N | 30000 | 120000 | 108000 |
Max. permitted overhung load for continuous duty | FRamax N | 1629 – 9600 | 0 – 43000 | 0 – 65000 |
Gear ratio range | i | 1.3 – 7.16 | 3.37 – 212.46 | 3.77 – 276.77 |
Mechanical data | ||||
Hollow shaft | – | – | X | |
Flange mounting | X | X | X | |
Foot mounting | X | X | X | |
B5 flange | X | X | X | |
B14 flange | X | X | X | |
Reduced backlash option |
| – | X | X |