Brake chopper and braking resistor
MOVIMOT® performance | CM3C.. | |||||
---|---|---|---|---|---|---|
80S/D.. | 80S/D.. | 80S/D.. | 80S/D.. 80M/D.. | 80M/D.. | ||
Size of electronics cover | Size 1 | Size 1 | ||||
Electronics cover (inverter) | ..0020.. | ..0025.. | ..0032.. | ..0040.. | ..0055.. | |
Minimum braking resistance | RBWmin | 100 Ω | ||||
Brake chopper continuous power | 550 W | 750 W | 900 W | 900 W | 900 W | |
Brake chopper peak power | 3.8 kVA | 4.6 kVA | 5.9 kVA | 7.6 kVA | 7.7 kVA |
MOVIMOT® performance | CM3C.. | ||
---|---|---|---|
100LM/D.. | 100LM/D.. | ||
Size of electronics cover | Size 2 | ||
Electronics cover (inverter) | ..0070.. | ..0095.. | |
Minimum braking resistance | RBWmin | 47 Ω | |
Brake chopper continuous power | 4.9 kW | 6.6 kW | |
Brake chopper peak power | 13.2 kVA | 17.8 kVA |