Error 33 system initialization
Subfault: 33.1 Description: Error during offset determination of current measurement | ||
|---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
Error detected during current measurement. | Contact SEW‑EURODRIVE Service. | |
Subfault: 33.2 Description: Firmware – checksum error | ||
|---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
Error calculating firmware checksum. | Contact SEW‑EURODRIVE Service. | |
Subfault: 33.6 Description: Faulty FPGA configuration | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Error in FPGA configuration. | Contact SEW‑EURODRIVE Service. | |
Subfault: 33.7 Description: Function block compatibility error | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Error checking compatibility of function block. | Contact SEW‑EURODRIVE Service. | |
Subfault: 33.8 Description: Software function block not configured correctly | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Error detected in the configuration of the software function block. | Contact SEW‑EURODRIVE Service. | |
Subfault: 33.9 Description: Hardware compatibility error of the power section | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Firmware not compatible with hardware of power section. | Contact SEW‑EURODRIVE Service. | |
Subfault: 33.10 Description: Boot timeout | ||
|---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
Timeout during system run-up. | Contact SEW‑EURODRIVE Service. | |
Subfault: 33.11 Description: Hardware compatibility error | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Firmware not compatible with device. | Contact SEW‑EURODRIVE Service. | |
Subfault: 33.12 Description: Memory module plugged in | ||
|---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
A plugged-in memory module was detected during device start. However, the internal memory was set as the storage location. | Device powered off. Remove the memory module and restart the device. | |
Subfault: 33.13 Description: Memory module removed | ||
|---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
Memory module missing for a device that can only be operated with replaceable memory module. | Switch off the device, insert the memory module, and switch on the device again. | |
Memory module removed from device parameterized for operation with replaceable memory module. | Switch off the device, insert the memory module, and switch on the device again. | |
Replaceable memory module removed during ongoing operation. | Switch off the device, insert the memory module, and switch on the device again. | |
Subfault: 33.14 Description: EtherCAT® slave controller cannot be accessed | ||
|---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
EtherCAT® slave controller cannot be accessed. | Contact SEW‑EURODRIVE Service. | |
Subfault: 33.15 Description: Firmware configuration conflict in the Device Update Manager | ||
|---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
The firmware does not correspond with the expected configuration in the Device Update Manager. | – Acknowledge fault. Doing so will update the configuration data of the Device Update Manager. – If the error occurs again after a reset, please contact SEW-EURODRIVE Service | |
Subfault: 33.18 Description: Incompatible fieldbus configuration | ||
|---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
The fieldbus used is not compatible with the basic unit. | – For devices with pluggable fieldbus card, replace the card. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. | |