MOVI-C® decentralized inverter

MOVI-C® decentralized inverter (electronics cover)

Description

Decentralized inverter for mounting to:

  • MOVIGEAR® performance
  • MOVIMOT® advanced
  • MOVIMOT® performance
  • MOVIMOT® flexible

Nominal output current

  • Size 1 without cooling fins:
  • 2.0 A, 2.5 A, 3.2 A

  • Size 1 with cooling fins:
  • 4.0 A, 5.5 A

  • Size 2 without fan:
  • 7.0 A, 7.5 A

  • Size 2 with fan:
  • 12.5 A, 16.0 A

Overload capacity

Up to 300%

Communication variants

  • DBC – Direct Binary Communication
  • DAC – Direct AS-Interface Communication
  • DFC – Direct Fieldbus Communication
    (PROFINET IO, EtherNet/IP™, Modbus TCP, POWERLINK CiA402)
  • DSI – Direct System Bus Control
    (EtherCAT®, SBusPLUS)

Options

  • Integrated brake control (AC 110 – 500 V)
  • Integrated safe communication CSB51A/CSL51A (STO, SS1c)
  • MOVIKIT® drive software modules