Installation topology (example: standard installation)

The following figure shows a basic installation topology with MOVIGEAR® performance:

[1]

The maximum permitted length of the STO cable between the safety relay and the last drive unit is 100 m.

[2]

The drive unit is equipped with an integrated DC 24 V supply. As an option, the electronics of the drive unit may be supported by an external DC 24 V supply.

[3]

The maximum permitted cable length of the Ethernet fieldbus cable between the drive units is 100 m. The maximum permitted cable length between controller and drive unit is 100 m. The permitted length might be less due to the technical data of the controller.

[4]

Electronics cover DSI.0.. with 2 x M12 fieldbus connection