PE connection to MOVIGEAR® with guard bracket
The guard bracket is for the permanent protection of the device. Do not remove the guard bracket.
- Connect the PE cable to the guard bracket according to the following figure.
- WARNING! Electric shock due to faulty PE connection. Severe or fatal injuries. Install the PE cable onto the guard plate as follows (screw tightening torque: 2.0 – 2.4 Nm).


Recommendation: Mounting with forked cable lugUse the specified material for the assembly that is included in the accessory bag. Permitted for all cross sections | Mounting with solid connecting wireUse the specified material for the assembly that is included in the accessory bag. Permitted for cross section |
---|---|
[1] | Install the PE connection cable between the washer and the guard plate. |
[2] | Forked cable lug suitable for M5 PE screws |