Control word 2
INFORMATION

You can configure the switch-on state of the parameter bits in the slave configuration in the AS-Interface master. The default setting of the value of the parameter bits is usually "1".
Control word 2 – Acyclic parameter bits of the AS-Interface | |||||
---|---|---|---|---|---|
PO (AS- | PA2PA data word 2 (Device) | Function
| Usable data width of the AS-interface | ||
PO 0 | 0 | No function | 4 bits | ||
PO 1 | 1 | No function | |||
PO 2 | 2 | No function | |||
PO 3 | 3 | Bits reserved for AS-Interface -> Bit permanently set to "0" | A/B slave, Double station | ||
No function | Binary station | ||||
– | 4 | No function |
| ||
– | 5 | No function | |||
– | 6 | No function | |||
– | 7 | No function | |||
– | 8 | No function | |||
– | 9 | No function | |||
– | 10 | No function | |||
– | 11 | No function | |||
– | 12 | No function | |||
– | 13 | No function | |||
– | 14 | No function | |||
– | 15 | No function |