Potentiometer t1

Use the potentiometer t1 to set the acceleration/deceleration setpoint t1.

  • When the device is set to Easy mode, the predefined setpoint is always active at the potentiometer t1.
  • The potentiometer t1 can be deactivated in Expert mode.
  • In this case, the parameters Acceleration 1 and Deceleration 1 of the fixed setpoint processing are activated.

The following table lists the scaling of acceleration/deceleration setpoint t1 depending on the setting of potentiometer t1:

Potentiometer t1

Detent setting

0

1

2

3

4

5

6

7

8

9

10

Acceleration/deceleration

min-1s-1

30000

15000

10000

6000

4286

3000

1500

1000

600

429

300

Ramp timeAlternative information on the equivalent ramp times for acceleration/deceleration based on a speed change of 3000 min-1.

s

0.1

0.2

0.3

0.5

0.7

1

2

3

5

7

10