MOVIGEAR® performance DBC type designation
The following table shows the type designation of the drive unit.
MG | Product family MG = MOVIGEAR® |
F | Gear unit type F = Parallel-shaft helical gear unit |
A | Shaft design A = Shaft-mounted gear unit (hollow shaft with key) T = TorqLOC® hollow shaft mounting system |
S | Housing mounting types T = Drive with torque arm S = Housing with threads for mounting a torque arm |
2 | Size 2 = Torque class 200 Nm 4 = Torque class 400 Nm |
– | |
DBC | Communication version DBC = Direct Binary Communication |
– | |
C | MOVIGEAR® version |
/ |
|
DSP | MOVIGEAR® option XT = Extra torque (only in connection with size 4) DI = Digital interface (MOVILINK® DDI) AZ1Z = Multi-turn encoder with MOVILINK® DDI connection DSP = DynaStop® electrodynamic retarding function IV = Plug connector PE = Pressure compensation fitting electronics PG = Integrated pressure compensation gear unit BW1 = Integrated braking resistor type: BW1 |