Additional diagnostic data
The following additional diagnostic data support startup and facilitate troubleshooting during operation:
- Feedback contacts of the switching elements – The feedback contacts of the switching elements from energy storage synchronization and the multi-stage fuse concept are supplied as a bit field on PI X+1.
- Error response of current error – Each error has a defined error response. This error response of the currently present error is supplied to PI X+2. For more information, refer to chapter Error Manager (ErrorManager).
- Remaining runtime error – Remaining runtime of the current error (provided that the output stage is disabled with a delay or the storage unit is disconnected with a delay) is supplied on PI X+3. If the time has expired or if there is no delay, 0 is returned.
- Selected error – The error selected in the error list under the selected list index is supplied via PI X+4. The selection for the setpoints is also made on PI X+4.
- Maximum storage temperature – The highest storage temperature known to storage monitoring is supplied via PI X+5. This temperature is also provided via the user interface.
- Current consumer power – The sum of all consumer powers, which are known to power monitoring, is supplied via PI X+6.
Process output data
Word | Bit | Function | |
|---|---|---|---|
PI X+1 | Switching states | 0 | "1": Main disconnecting switch Q1 |
1 | "1": Synchronization contactor K3 (plus path) | ||
2 | "1": Synchronization contactor K1 (negative path) | ||
3 | "1": Bypass contactor K2 | ||
4 | Reserved | ||
5 | Reserved | ||
6 | Reserved | ||
7 | Reserved | ||
8 | Reserved | ||
9 | Reserved | ||
10 | Reserved | ||
11 | Reserved | ||
12 | Reserved | ||
13 | Reserved | ||
14 | Reserved | ||
15 | Reserved | ||
PI X+2 | Error response of the current error |
| 10, 20, 30, 40 See Error responses |
PI X+3 | Error response remaining runtime |
| Remaining runtime until the output stage is inhibited and/or the storage unit is disconnected |
PI X+4 | Selected error |
| Error in the error sequence of the pending errors whose index is selected for the setpoints. If 0, the error that occurred first in time is displayed. |
PI X+5 | Maximum storage temperature |
| Maximum of all measured individual module temperatures of the additional function "Storage monitoring" in [10-1 °C] |
PI X+6 | Sum of all consumer power |
| Consumer power in total (MDS, MDA, ...) in [10-1W] |
Process input data
Word | Bit | Function | |
|---|---|---|---|
PO X+1 | Reserved | 0 | Reserved |
1 | Reserved | ||
2 | Reserved | ||
3 | Reserved | ||
4 | Reserved | ||
5 | Reserved | ||
6 | Reserved | ||
7 | Reserved | ||
8 | Reserved | ||
9 | Reserved | ||
10 | Reserved | ||
11 | Reserved | ||
12 | Reserved | ||
13 | Reserved | ||
14 | Reserved | ||
15 | Reserved | ||
PO X+2 | Set test error |
| Setting an error response 10, 20, 30 or 40. This can trigger a corresponding error. This error has its own test error code. |
PO X+3 | Reserved | ||
PO X+4 | Error selection |
| Error in the error sequence of the pending errors whose index is selected for the setpoints. If 0, the error that occurred first in time is displayed. |
PO X+5 | Reserved | ||
PO X+6 | Reserved | ||