Error Manager (ErrorManager)

The "Error Manager" function allows you to automatically respond to errors. For this purpose, there are defined error responses that follow error codes. The error response differs depending on the severity of the error. There are 3 error responses and 1 escalation error that only becomes active if an error is detected during the course of the other 3 error responses.

The "Error Manager" operates internally and is connected to the error handling of all MOVIKIT® software modules. The function is implemented as a configuration menu in the configuration of the software module.

The following figure shows a matrix of the error responses. The error responses have the internal code numbers 10 to 40. If an error response is active, this code is output via the user interface of the software module.

The "Error Manager" can monitor several errors at the same time. Each internally reported error is processed and is known at all times. For this purpose, the "Error Manager" has an internal message list that can be viewed optionally for debugging purposes. However, since the main error interface of the ErrorHandling only allows for reporting one error code, only the error that has the highest priority (error response) and is active for the longest time is reported to the customer via the user interface or fieldbus interface.

If no separable energy storage unit is installed, error responses ≥ 20 are executed but the energy storage unit cannot be disconnected.