Config
The dynamic parameters are scaled in user units.
Variable name | Description |
---|---|
eReferenceTravelType | Data type: E_REFSTRATEGY |
Reference travel types:
| |
lrReferenceOffset | Data type: LREAL – Floating-point number |
Reference offset | |
lrLimitSwitch | Data type: LREAL – Floating-point number |
Debouncing time for the limit switches in [s] Default value: 0.2 | |
lrSearchVelocity | Data type: LREAL – Floating-point number |
Search speed for reference travel | |
lrClearVelocity | Data type: LREAL – Floating-point number |
Retraction speed for reference travel | |
lrAcceleration | Data type: LREAL – Floating-point number |
Acceleration | |
lrDeceleration | Data type: LREAL – Floating-point number |
Deceleration | |
lrJerk | Data type: LREAL – Floating-point number |
Jerk | |
xMoveToStartPosition | Data type – BOOL |
| |
lrStartPosition | Data type: LREAL – Floating-point number |
Target position of homing | |
lrStartPosVelocity | Data type: LREAL – Floating-point number |
Homing speed |