Cable glands / screw plugs / pressure compensation
The following table shows the screw fittings and the screw plug optionally available from SEW‑EURODRIVE:
Type of screw fitting | Image | Contents | Size | Tightening torqueThe specified torques must be adhered to with a tolerance of +/-10%. | Cable outer diameter | Part number |
---|---|---|---|---|---|---|
Screw plugs | 10 pc. | M16 × 1.5 | 6.8 Nm | – | 18247342 | |
10 pc. | M25 × 1.5 | 6.8 Nm | – | 18247350 | ||
Pressure compensation screw fittings (made of stainless steel) | 1 | M16 × 1.5 | 4 Nm | – | 28214617 | |
EMC-compliant cable gland (brass, | 10 pc. | M16 × 1.5 | 4 Nm | 5 to 9 mm | 18204783 | |
10 pc. | M25 × 1.5 | 7 Nm | 11 to 16 mm | 18204805 | ||
EMC-compliant cable gland (made of stainless steel) | 10 pc. | M16 × 1.5 | 4 Nm | 5 to 9 mm | 18216366 | |
10 pc. | M25 × 1.5 | 7 Nm | 11 to 16 mm | 18216382 |
The cable retention in the cable gland must withstand the following removal force of the cable from the cable gland:
- Cable with outer diameter > 10 mm: ≥ 160 N
- Cable with outer diameter < 10 mm: = 100 N