MOVIGEAR® classic MGF..2-DSM-C
MGF..2-DSM-C | ||||||||
---|---|---|---|---|---|---|---|---|
na | Ma | Icont. | Mapk | Imax | Ma_eso | itot | Weight | |
at ne= 2000 min-1 | ||||||||
min-1 | Nm | A | Nm | A | Nm | kg | ||
2-stage | 593.47 | 15 | 2.08 | 46 | 5.73 | 145 | 3.37 | 15.7 |
473.93 | 19 | 2.08 | 57 | 5.73 | 190 | 4.22 | ||
400.00 | 23 | 2.08 | 68 | 5.73 | 210 | 5.00* | ||
374.53 | 24 | 2.08 | 72 | 5.73 | 215 | 5.34 | ||
320.00 | 28 | 2.08 | 84 | 5.73 | 225 | 6.25* | ||
285.71 | 32 | 2.08 | 95 | 5.73 | 235 | 7.00* | ||
242.72 | 37 | 2.08 | 111 | 5.73 | 245 | 8.24 | ||
205.97 | 44 | 2.08 | 131 | 5.73 | 330 | 9.71 | ||
192.86 | 47 | 2.08 | 140 | 5.73 | 330 | 10.37 | ||
164.74 | 55 | 2.08 | 164 | 5.73 | 330 | 12.14 | ||
147.06 | 61 | 2.08 | 184 | 5.73 | 330 | 13.60* | ||
125.00 | 72 | 2.08 | 216 | 5.73 | 330 | 16.00 | ||
107.99 | 83 | 2.08 | 220 | 5.00 | 330 | 18.52 | ||
100.96 | 89 | 2.08 | 220 | 4.70 | 330 | 19.81 | ||
87.49 | 103 | 2.08 | 220 | 4.10 | 330 | 22.86 | ||
3-stage | 71.25 | 126 | 2.08 | 220 | 3.30 | 330 | 28.07 | 16 |
60.57 | 149 | 2.08 | 220 | 2.80 | 330 | 33.02 | ||
53.71 | 168 | 2.08 | 220 | 2.50 | 330 | 37.24 | ||
47.40 | 190 | 2.08 | 220 | 2.20 | 330 | 42.19 | ||
44.41 | 200 | 2.08 | 220 | 2.10 | 330 | 45.03 | ||
38.83 | 200 | 1.80 | 220 | 1.80 | 330 | 51.51 | ||
36.20 | 200 | 1.70 | 220 | 1.70 | 330 | 55.25 |
= | Preferred gear ratio | |
* | = | Finite gear unit ratio |
itot | = | Gear unit ratio |
I0 | = | Standstill current |
Imax | = | Maximum permitted current for short-time duty |
Icont. | = | Continuous current S1 duty |
Mapk | = | Maximum permitted torque for short-time operationIf Mapk occurs more often than 10 times per hour, detailed project planning must be carried out using SEW-Workbench. |
Ma | = | Continuous output torque |
Ma_eso | = | Maximum permitted torque for non-cyclical special loads, maximum 1000 cycles |
na | = | Output speed |
ne | = | Motor speed |