MOVIGEAR® classic MGF..1-DSM-C
MGF..1-DSM-C | ||||||||
---|---|---|---|---|---|---|---|---|
na | Ma | Icont. | Mapk | Imax | Ma_eso | itot | Weight | |
at ne= 2000 min-1 | ||||||||
min-1 | Nm | A | Nm | A | Nm | kg | ||
2-stage | 555.56 | 8 | 1.11 | 23 | 3.30 | 74 | 3.60* | 7 |
484.26 | 9 | 1.11 | 26 | 3.33 | 81 | 4.13 | ||
451.47 | 9 | 1.11 | 28 | 3.33 | 82 | 4.43 | ||
390.24 | 11 | 1.11 | 32 | 3.33 | 90 | 5.13* | ||
361.83 | 12 | 1.11 | 35 | 3.33 | 94 | 5.53 | ||
309.12 | 14 | 1.11 | 41 | 3.33 | 100 | 6.47 | ||
260.84 | 16 | 1.11 | 48 | 3.33 | 108 | 7.67 | ||
238.31 | 18 | 1.11 | 53 | 3.33 | 112 | 8.39 | ||
234.25 | 18 | 1.11 | 54 | 3.33 | 112 | 8.54 | ||
204.19 | 21 | 1.11 | 62 | 3.33 | 117 | 9.79 | ||
190.26 | 22 | 1.11 | 66 | 3.33 | 122 | 10.51 | ||
164.55 | 26 | 1.11 | 77 | 3.33 | 128 | 12.15 | ||
152.57 | 28 | 1.11 | 83 | 3.33 | 130 | 13.11 | ||
130.34 | 32 | 1.11 | 93 | 3.20 | 140 | 15.34 | ||
109.99 | 38 | 1.11 | 99 | 2.90 | 148 | 18.18 | ||
100.48 | 42 | 1.11 | 102 | 2.70 | 153 | 19.90 | ||
3-stage | 97.12 | 43 | 1.11 | 91 | 2.30 | 136 | 20.59 | 7.6 |
84.66 | 50 | 1.11 | 99 | 2.20 | 148 | 23.62 | ||
78.88 | 53 | 1.11 | 102 | 2.10 | 153 | 25.36 | ||
68.22 | 62 | 1.11 | 108 | 1.90 | 162 | 29.32 | ||
63.25 | 66 | 1.11 | 111 | 1.90 | 166 | 31.62 | ||
54.82 | 77 | 1.11 | 120 | 1.70 | 180 | 36.48 | ||
54.04 | 75 | 1.11 | 112 | 1.60 | 168 | 37.01 | ||
47.79 | 85 | 1.11 | 127 | 1.60 | 190 | 41.85 | ||
45.60 | 76 | 0.90 | 114 | 1.40 | 171 | 43.86 | ||
44.53 | 88 | 1.00 | 128 | 1.50 | 192 | 44.92 | ||
41.66 | 80 | 0.90 | 120 | 1.30 | 180 | 48.01 | ||
38.51 | 94 | 1.00 | 128 | 1.30 | 192 | 51.94 | ||
35.70 | 97 | 0.90 | 128 | 1.20 | 192 | 56.01 |
= | Preferred gear ratio | |
* | = | Finite gear unit ratio |
itot | = | Gear unit ratio |
I0 | = | Standstill current |
Imax | = | Maximum permitted current for short-time duty |
Icont. | = | Continuous current S1 duty |
Mapk | = | Maximum permitted torque for short-time operationIf Mapk occurs more often than 10 times per hour, detailed project planning must be carried out using SEW-Workbench. |
Ma | = | Continuous output torque |
Ma_eso | = | Maximum permitted torque for non-cyclical special loads, maximum 1000 cycles |
na | = | Output speed |
ne | = | Motor speed |