Group – 12 PD
Word | Bit | Function | |
---|---|---|---|
PO 1 | Control word | 0 |
|
1 |
| ||
2 | |||
3 | No box on LHD
| ||
4 |
| ||
5 |
| ||
6 |
| ||
7 | Start/stop with fieldbus ramp | ||
8 | Fault reset | ||
9 |
| ||
10 |
| ||
11 |
| ||
12 |
| ||
13 |
| ||
14 |
| ||
15 | MOVIKIT® Handshake In | ||
PO 2 | Setpoint speed | 0 – 15 | User unit |
PO 3 | Setpoint acceleration | 0 – 15 | User unit |
PO 4 | Setpoint deceleration | 0 – 15 | User unit |
PO 5 |
|
|
|
PO 6 | Target application mode | 0 – 15 | Operating mode. See chapter Operating modes. |
PO 7 | Setpoint position high word | 0 – 15 | User unit |
PO 8 | Setpoint position low word | 0 – 15 | User unit |
PO 9 | Setpoint jerk | 0 – 15 | User unit |
PO 10 | |||
PO 11 | Box length | 0 – 15 | Length of the box to be transported or total length of the boxes to be transported in mm |
PO 12 | Box offset | 0 – 15 | Protrusion of the box to be transported beyond the telescope in mm |